John Deere & CO. DER 50D

John Deere & CO. DER 50D

Price
40,000 USD
Year
2006
Working hours
1670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. DER 50D
CategoryCrawler Excavators
Serial Number00FF050DX244954
Unit NumberCON554890
Catalog NumberCU4262934
Manufacturing Year2006
Hours1670 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax40,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationBLADE, STRAIGHT
BUCKET-HD, 18"
BUCKET-HD, 36"
CANOPY
THUMB, STIFF LINK
BUCKET-TILT, 48"
JOHN DEERE 50D MHE
Features
Additional InformationBLADE, STRAIGHT
BUCKET-HD, 18"
BUCKET-HD, 36"
CANOPY
THUMB, STIFF LINK
BUCKET-TILT, 48"
JOHN DEERE 50D MHE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone