Quick Search

John Deere & CO. 350GLC

John Deere & CO. 350GLC

Year
2012
Working hours
7,296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandJohn Deere & CO. 350GLC
Ziegler CAT
CategoryCrawler Excavators
Serial Number1FF350GXJCE808517
Unit NumberEQ0113527
Catalog Number10096108
Year2012
Hours7,296 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax93,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
ArrangementArrangement
StickStick
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Undercarriage, LongUndercarriage, Long
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Auto LubeAuto Lube
Additional informationCAB ROPS
HEATER
A/C
LIGHTS
STANDARD RADIO
JD LINK
TIER 4 INTERIM EMISSIONS
REARVIEW CAMERA
AIR SUSPENSION & HEATED SEAT WITH COVER
EITHER AID
ENGINE COOLANT HEATER
LINCOLN AUTO LUBE TO ALL JOINTS
HYDRAULIC AUTO REVERSING FAN
HAND CONTROLLED PATTERN CHANGER
21' BOOM
13' 1" STICK LENGTH
JRB HYDRAULIC COUPLER
DIG BUCKET
32" TG SHOES
LOOSE WB 60" DIG BUCKET WITH WELDED ON EDGE
LONG REACH PIERCE PACIFIC BOOM MODEL LR 3 600 SN# PLRB16106 36' LONG REACH STICK 25' 7" LONG.
INCLUDES STD/LONG FRONT

AO EXCAVATOR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
661
  • NoHAS GOOD SAMPLE HISTORY.
  • Fair
  • Good
  • Good
  • Poor
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
safety items
120
  • No
  • YesCERTIFICATION TAG IS TORN.
  • YesTHE ROPS ARE CLEAN.
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
gauges, operator station, console
1210
  • Yes
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • GoodJD LINK
  • GoodHAS A GOOD COVER.
  • Good
  • Fair
engine
640
  • YesMODERATE.
  • No
  • YesTIER 4 INTERIM.
  • Yes
  • No
  • YesTHE FLYWHEEL HOUSING IS LEAKING.
  • No
  • NORMAL COLOR AND LEVEL.
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
  • NORMAL
  • NORMAL
  • Fair
  • Fair
  • FairTHE CUSTOMER SAID THE DPF WAS NEVER SERVICED.
  • Good
  • Good
  • Good
  • Good
  • FairOIL WAS CHANGED & SAMPLED AT 7212 HOURS, SAMPLE RETURNED NORMAL.
  • Good
  • GoodNEW TURBO INSTALLED 8-21 AT 5942 HOURS.
cooling system
600
  • No
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 75 DEGREE WEATHER.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW WATER PUMP INSTALLED 4-22 AROUND 5492 HOURS
electrical, starting and charging system
410
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
hydraulics
950
  • THE HYDRAULICS ARE FUNCTIONING NORMAL
  • NORMAL LEVEL & COLOR.
  • Good
  • Good
  • Good
  • FairSAMPLED AT 7212 HOURS & SAMPLE RETURNED NORMAL.
  • Fair
  • Good
  • Good
  • Fair
  • FairORIGINAL.
  • Good
  • Fair
  • Good
  • Good
  • GoodTRACKING STRAIGHT & SPOT TURNING ON DRY MATERIAL.
attachments / work tools
  • INCLUDED A PIERCE PACIFIC LONG REACH 36 FOOT BOOM & STICK 25 FOOT 7 INCHES.
  • INCLUDED A WB 60 INCH DIG BUCKET WITH EDGE WELDED ON.
boom
300
  • 21 FOOT
  • Good
  • Good
  • Good
stick
210
  • 13 FOOT 1 INCH
  • Fair
  • Good
  • Good
bucket
500
  • Yes
  • GP DIG
  • THE BUCKET & LINKAGES ARE ALL IN GOOD FUNCTIONAL CONDITION.
  • JRB HYDRAULIC
  • 42 INCH
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFUNCTIONAL WITH A LITTLE EXTRA GAP IN THE HOOKS TO FRAME.
Link Part NumberBERCO CR5914
LinksTHE L.H. TRACK MASTER PIN IS MOVED OUT A LITTLE (FUNCTIONAL).
Notes - UNDERCARRIAGE 1THE U/C HAS SOME MIXED WEAR WITH THE BUSHINGS SHOWING THE MOST THEN SPROCKETS.
Track Shoes32 INCH TRIPLE GROUSER.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front145MM143MM5070
Carrier Rollers Rear144MM145.5MM6045
Idlers Front24.5MM24.5MM4141
Links121.5MM121.5MM3030
Pins & Bushings (External)63MM63MM106106
Pins & Bushings (Internal)871MM871MM5050
Segments8585
Track Roller 8AVE 172.5MM172.5MM4545
Track Shoes (Width)28MM28MM2525
final drives
110
  • BOTH DRIVE OILS ARE LEVEL & COLOR IS NORMAL.
  • Good
  • Fair
comments, misc. repairs, general remarks
  • THE MACHINE IS CURRENTLY WORKING EACH DAY WITH ENGINE THAT IS RUNNING SMOOTH AND HAS NORMAL POWER. THE HYDRAULICS ARE FUNCTIONING NORMAL AS WELL.
  • THE LINKAGES ARE FUNCTIONAL
  • LEVEL 2PM COMPLETED AT 7212 HOURS SO THE NEXT SERVICE DUE IS A LEVEL 1PM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering