Quick Search

John Deere & CO. 350G

John Deere & CO. 350G

Year
2012
Working hours
7,992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandJohn Deere & CO. 350G
Foley Inc.
CategoryCrawler Excavators
Serial Number808639
Unit NumberEQ000009088
Catalog Number10104311
Year2012
Hours7,992 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax63,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
570
  • Yes
  • FairDents
  • Good
  • FairScratches
  • Good
  • Fair
  • FairLoose and missing hardware.
  • Good
  • Good
  • Good
  • Fair
  • FairCracking visible at shroud
  • FairDamage to panels
safety items
100
  • Yes
  • Emergency exit hammer missing
  • Good
gauges, operator station, console
1220
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab side glass replaced. All decals missing. Glass shards inside cab.
  • Good
  • Good
  • Good
  • Good
  • FairSeat fabric worn. Seat suspension inoperable.
  • Good
  • Good
engine
420
  • YesBlow by
  • Yes
  • Yes
  • No
  • YesClass 3 engine leak
  • No
  • Red
  • FairCleanout nipple missing
  • FairMild cracking
  • Good
  • Good
  • Good
  • Good
cooling system
310
  • Yes
  • Good
  • Good
  • FairClass 2 coolant leak
  • Good
electrical, starting and charging system
320
  • YesNot bottle installed. Line to intake broken.
  • Good
  • Good
  • FairLeft side boom lamp wiring loose. Left side boom lamp inoperable. Compartment lamp inoperable.
  • Good
  • FairDisconnected / loose wires behind seat
hydraulics
760
  • Good
  • FairCylinder line slightly bent
  • Good
  • Good
  • Good
  • Good
  • FairClass 2 leaks at pump and valve areas
  • Good
  • Good
  • FairMild play
  • FairClass 2 leak
  • FairClass 1 leak at hose fitting
  • FairDent in left side motor cover
boom
020
  • FairScratches and burrs
  • FairSome play
stick
020
  • ~10 foot 5 inches
  • FairSome play
  • FairScratches
bucket
140
  • Yes
  • Quest
  • JRB / Miller Hydraulic coupler. Coupler lines not fully secured. 1 nut missing from pin securing bolt.
  • 54"
  • FairDents
  • FairSome play
  • FairWelds at spacers to top pin
  • Good
  • FairSome wear
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 45%
Link Part Number0005254 H
Track Frame - LeftFairCleaning required. Steps bent.
Track Frame - RightFairCleaning required. Front step extension missing.
Carrier Rollers Front146mm
Idlers Front24mm
Links114mm
Pins & Bushings (External)61mm
Track Roller 1175mm
Track Shoes (Width)31 1/2"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering