John Deere & CO. 350G

John Deere & CO. 350G

Price
80,000 USD
Year
2014
Working hours
8713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 350G
CategoryCrawler Excavators
Serial NumberEE809830
Unit Number473008
Catalog NumberCU4567891
Manufacturing Year2014
Hours8713 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$ 80,000
Tax-
Price Including Tax-
Details
Additional Information*STICK SIDES ARE REWELDED
2014 JOHN DEERE 350G EXCAVATOR
8713/11/13/19
AIR CONDITIONER/HEATER/DEFROSTER
AM-FM RADIO / ENGINE ENCLOSURES
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS / ROPS
BOOM,1 PIECE / CARBODY, STANDARD
BUCKET-GP,56"W/TEETH,2.3YD(WORN)
COUNTERWEIGHT / ETHER AID
ENGINE,POWERTECH 9L,271HP,TIER 3
HYDRAULICS, STANDARD 76.1GPM
ILLUMINATED CONSOLE/GAUGES, STD.
LIGHTING, INTERIOR-CAB & WORK
SEAT,HI-BACK CLOTH W/ 2"BELT
TRACKS,8.5',8 ROLLERS,SHOES 28"
TRANSMISSION,2 SPEED AUTOMATIC
Features
Additional Information*STICK SIDES ARE REWELDED
2014 JOHN DEERE 350G EXCAVATOR
8713/11/13/19
AIR CONDITIONER/HEATER/DEFROSTER
AM-FM RADIO / ENGINE ENCLOSURES
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS / ROPS
BOOM,1 PIECE / CARBODY, STANDARD
BUCKET-GP,56"W/TEETH,2.3YD(WORN)
COUNTERWEIGHT / ETHER AID
ENGINE,POWERTECH 9L,271HP,TIER 3
HYDRAULICS, STANDARD 76.1GPM
ILLUMINATED CONSOLE/GAUGES, STD.
LIGHTING, INTERIOR-CAB & WORK
SEAT,HI-BACK CLOTH W/ 2"BELT
TRACKS,8.5',8 ROLLERS,SHOES 28"
TRANSMISSION,2 SPEED AUTOMATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • FairDented
  • FairUnderside covers bnet
  • FairDented
  • FairHood grill torn, hood several bolts missing, access doors dented
  • Fair
  • FairUnderside cover missing, cracked
  • FairGouges
  • Good
  • Good
  • Yes
safety items
  • Good
  • Poor
  • Good
  • Yes
  • Yes
  • No
gauges, operator station, console
  • No
  • Cab door bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • PoorTorn/weathered
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Red
  • Oil filter hoses leaks
  • Normal
  • Normal
  • FairEther aid tube broken off
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
cooling system
  • Yes
  • Good
  • Good
  • FairFan drive motor leak
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • YesTube broken off
  • Good
  • Good
  • FairRf. Not operational
  • Good
  • Good
hydraulics
  • Full
  • FairLs. Oil leaks, barrel mountings are worn
  • FairOil leaks
  • Good
  • FairBoom hoses dried out, cracking
  • Good
  • Good
  • Good
  • FairOil leaks
  • FairOil leaks
  • Fair
  • FairLeak, hoses leaks
  • Fair
boom
  • Good
  • FairBoom to stick worn
  • PoorMain mounting pins/bushings worn
stick
  • Stick has been rewelded
  • FairWorn
  • FairSides and top have been rewelded
  • Fair
bucket
  • Bosses and mountings rewelded
  • 56``
  • FairWorn
  • Good
  • FairCracked, rewelded
  • FairBent
  • FairWorn
  • PoorWorn
final drives
  • FairDrive motor cover bolts missing
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEFair condition
Carrier RollersRr. Is worn more
LinksDried out link
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Machine starts and is operational
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources