Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
John Deere
Quick Search
Contact dealer
John Deere 350D
2009
13039 Hours
FABICK CAT
Brand
John Deere 350D
Category
Crawler Excavators
Serial Number
FF350DX806706
Unit Number
806706
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere 350D
Home
Construction
Excavators
Crawler Excavators
John Deere
John Deere 350D
Year
2009
Working hours
13,039 h
Print
Add to favorites
‹
›
×
Videos of John Deere 350D
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
39,000
FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere 350D
Fabick CAT
Category
Crawler Excavators
Serial Number
FF350DX806706
Unit Number
806706
Catalog Number
10111163
Year
2009
Hours
13,039 h
Country
United States
Location
Green Bay, United States
Pricing
Price Excluding Tax
39,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
Undercarriage, Long
Undercarriage, Long
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High Pressure
Auxiliary Hydraulics Pressure - High Pressure
Mirrors
Mirrors
Pilot Control
Pilot Control
Straight Travel Pedal
Straight Travel Pedal
Hand and Foot Control
Hand and Foot Control
Boom - 1 Piece
Boom - 1 Piece
Car Body - Standard
Car Body - Standard
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Radio - AM FM Radio
Radio - AM FM Radio
Combined Hydraulics - Two Way
Combined Hydraulics - Two Way
Stick - Long
Stick - Long
Arrangement - Material Handler
Arrangement - Material Handler
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0
16
3
cleaning required
Yes
notes - general appearance
Overall fair appearance
car body
Fair
catwalk
Fair
counterweight
Poor
crankcase guard / battery box
Fair
decals
Poor
draw bar
Fair
eng. enclose hood / stack
Fair
engine doors
Fair
fiberglass
Fair
fuel tank
Fair
grab irons
Fair
hood
Fair
main frame welds
Fair
paint
Fair
A lot of scratches
plastic
Fair
pre-cleaner bowl
Fair
radiator grill & shroud
Poor
Door is dented
sheet metal
Fair
Except side doors
steps / ladder
Fair
safety items
4
0
0
cab guards
No
safety decals in place
Yes
safety decals legible
Yes
notes - safety items
Overall fair condition
brake hold
Good
horn
Good
secondary exit
Good
swing brake
Good
gauges, operator station, console
2
7
4
back up alarm
Yes
current o&mm
Yes
current parts manual
No
current safety manual
No
rops certification plate
No
notes - gauges, operator station, console
Overall fair condition
air conditioner
To cold to check
dash console
Fair
door latches
Fair
ems panel / warnings
Poor
floor boards
Fair
gauges
Poor
Screen has a line through it
glass/mirrors
Good
heater
Good
interior lights
Poor
Doesn’t work
meter
Poor
Cannot read middle number
seat belt
Fair
seat cushion / arm rest
Fair
switches
Fair
windshield wipers
Fair
engine
2
7
0
apparent other engine damage
No
blow by
Yes
Not a lot of blowby but is visible
fuel leaks
Yes
knocking
No
oil leaks
Yes
pre lube system
No
water in oil
No
notes
Overall fair-poor condition Oil or fuel leak on front side of engine see pictures.
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
Some when starting clear when warm
belts / pulleys
Fair
engine oil level / condition
Good
engine supports / mounts
Fair
exhaust / muffler / stack
Fair
fuel injection system
Fair
governor
Fair
intake / air filters
Good
operating condition
Fair
turbocharger / blower
Fair
cooling system
1
7
0
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
standard radiator
Yes
notes - cooling system
Overall fair condition
anti-freeze level / color / condition
Good
coolers
Fair
fan
Fair
fan drive / type
Fair
fan shrouds / guards
Fair
hoses / tubes
Fair
radiator
Fair
water pump
Fair
electrical, starting and charging system
4
1
0
notes - electrical, starting and charging system
Overall fair condition
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Fair
hydraulics
0
14
0
notes - hydraulics
Overall fair condition
swing drive oil level
Good
boom cylinder
Fair
bucket cylinder
Fair
Rod end starting to seep
control linkage
Fair
hose lines
Fair
hydraulic swivel
Fair
operating condition - hydraulics
Fair
pump drive
Fair
pumps & valves
Fair
rotex
Fair
stick cylinder
Fair
Seeping similar to bucket
swing gear
Fair
Feel play in teeth
swing motors
Fair
tank
Fair
travel motors
Fair
boom
0
3
0
notes - boom
Overall fair condition Some play in p&b
boom condition
Fair
boom pins
Fair
pins & bushings - boom
Fair
stick
0
1
2
notes - stick
Overall fair-poor condition A lot of play in boom-stick pin
pins & bushings - stick
Poor
stick conditions
Fair
stick pins
Poor
bucket
0
1
0
quick coupler
Yes
quick coupler (make/model)
JRB
bucket linkage
Fair
Some play in p&b
undercarriage
0
2
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
35-40%
Notes - UNDERCARRIAGE
Overall fair condition
Track Frame - Left
Fair
Track Frame - Right
Fair
Track Shoes (Width)
31.5”
31.5”
final drives
0
2
0
notes - final drives
Overall fair condition
housings
Fair
planetaries / diff
Fair
comments, misc. repairs, general remarks
comment 1
Overall fair-poor condition
general condition
0
3
0
machine starts and is operable
Yes
notes - general condition
Overall fair condition
body
Fair
frame
Fair
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.