John Deere & CO. 350D

John Deere & CO. 350D

Price
53,500 USD
Year
2007
Working hours
10000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 350D
CategoryCrawler Excavators
Serial Number805331
Unit NumberUTF805331
Catalog NumberCU4411994
Manufacturing Year2007
Hours10000 h
CountryUnited States
LocationBear, DE
Pricing
Price Excluding Tax$ 53,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • PoorHOOD STRUT DOES NOT STAY IN POSITION
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoLAST OIL SAMPLE 1/14/14 @ 6408 HRS
safety items
  • Good
  • YesWINDSHIELD GUARDS
gauges, operator station, console
  • Good
  • GoodDASH CONSOLE REPLACED RECENTLY
  • Good
  • Good
  • Good
  • Good
  • GoodHOUR METER READS 578.7 HRS (ACCORDING TO CUSTOMER MACHINE HAS APPROX 9500 HOURS ON IT
  • Good
  • Good
  • Good
  • PoorMISSING, (WINDSHIELD OUT FOR REPAIR)
  • NoINOP
  • NoOPS MANUAL MISSING
engine
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • FairBUCKET CYL LEAKING (CLASS 2)
  • GoodCAT X (CONTROL PLACARD MISSING)
  • Good
  • Good
  • Good
  • GoodCUSTOME REPLACED HYD PUMPS RECENTLY
  • Good
  • Good
  • GoodHYD LEAK @ TOP OF SWING MOTOR AREA
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 13 4"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front145MM
Idlers Front23MM
Links115.5MM
Track Roller 5175MM
Track Shoes (Width)31.5"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part NumberKUT120L
Notes - UNDERCARRIAGENO SPECS AVAILABLE UNDERCARRIAGE IN GOOD CONDITION
comments, misc. repairs, general remarks
  • 8/9/18 @ 578.3 HRS (DASH CONSOLE REPLACED)
  • AM FM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone