Quick Search

John Deere & CO. 35P

John Deere & CO. 35P

Year
2023
Working hours
74 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 900 5875
Show phone number
Basic information
BrandJohn Deere & CO. 35P
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial Number1FF035PAJPK000578
Unit Number519428
Catalog Number10109120
Year2023
Hours74 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax60,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information12V ACC PORT,12V BATTERY,55A SYS
2023 DEERE 35P MINI EXCAVATOR
74/02/20/24
AS IS / AS RECEIVED
AUXILIARY FLOW ... GPM
BUCKET-HD, 24" 4.2FT3, (5) TIPS
CARBODY W/AC, HEAT, DEF, ROPS,
COUNTERWEIGHT, 1190 LBS
DOME LIGHT, HEADLINER, WIPERS,
DOZER BLADE, STRAIGHT 5'9"
ENGINE,3TNV88F,1.64L,23HP,TIER 4
INSTRUMENT MONITOR-PANEL W/ EMS
LEVERS & PEDALS CONTROLS,
LIGHTING,HALOGEN CAB & BOOM (3)
OFFSET-GP BOOM, 8'1"
QUICK COUPLER, MECHANICAL
RADIO READY, JD LINK,READY,
REARVIEW MIRROR, LIFTING EYES,
RUBBER FLOOR MAT, GRAB IRONS,
SEAT, CLOTH SUSPENSION W/3"BELT
SLIDING SIDE WINDOWS, SKYLIGHT,
STANDARD STICK, LONG, 5'8"
TRACK RUBBER, 12" FIXED UC,
TRANSMISSION, AUTO, 2 SPD TRAVEL
TRAVEL ALARM, VANDAL PROTECTION
ZERO TAIL SWING, AUTO EIS,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Radio ready cab.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • GoodCan light is broken, customer has parts to fix.
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • New 74 hour machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering