John Deere 35G

John Deere 35G

Price
34,900 USD
Year
2012
Working hours
1323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 35G
CategoryCrawler Excavators
Serial NumberJFK274110
Unit Number18W02169
Catalog NumberCU4426886
Manufacturing Year2012
Hours1323 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$ 34,900
Tax-
Price Including Tax-
Features
Additional Information2012 JOHN DEERE 35G
24" DIG BUCKET
ATTACHMENT
CLEAN OUT BUCKET
COMPACTOR/PM02268 BUCKET
12" DIG BUCKET
THUMB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone