John Deere 270D

John Deere 270D

Price
68,000 USD
Year
2006
Working hours
5095 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 270D
CategoryCrawler Excavators
Serial Number703163
Catalog NumberCU4463941
Manufacturing Year2006
Hours5095 h
CountryUnited States
LocationMarquette, MI
Pricing
Price Excluding Tax$ 68,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPanels missing below cooler group and main control valve
  • FairSome rust, seals falling off
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome scratches
  • Good
  • Good
  • Good
  • Good
  • FairSteps bent
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date. March 2006
  • Good
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDead spot in screen, cannot read second digit of hour meter
  • PoorSeat cushion torn up
  • Good
  • Good
  • YesHas some damage
  • No
  • No
  • NoNo visible cert plate
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairEngine runs rough, smokes black, has possible fuel knock
  • Good
  • No
  • No
  • No
  • Yes
  • NoEngine oil overfull
  • No
  • YesPossible fuel knock
  • No
  • YesBottom of engine covered in oil
  • No
  • Clear, looks like water
  • Normal
  • Black
cooling system
  • FairSome damage to fins
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSome seepage at the bottom of cooler group
electrical, starting and charging system
  • Good
  • Good
  • FairBoom light doesn’t work
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Leaks in pump compartment, main control valve, and at swing motor
  • Full
boom
  • GoodBottom of boom scratched up
  • FairNormal high hour wear
  • FairNormal high hour wear
  • 13’
stick
  • FairNormal high hour wear
  • GoodPaint worn off bottom of stick
  • FairNormal high hour wear
  • 10’
bucket
  • Good
  • PoorQuite a bit of play. Bucket needs to be shimmed
  • Good
  • Good
  • FairPlate welded across teeth
  • Yes
  • 48”
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1411409090
Carrier Rollers Rear1441406090
Idlers Front23mm23mm2020
Links114mm114mm3030
Pins & Bushings (Internal)8728725050
Track Roller 11731724040
Track Roller 21761742030
Track Roller 31751752525
Track Roller 51751752525
Track Roller 61751752525
Track Roller 71761772020
Track Roller 81751732540
Track Shoes34mm34mm
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70% on links 50% or better on the rest of the components except carrier rollers
Notes - UNDERCARRIAGE 3Needs new carrier rollers
comments, misc. repairs, general remarks
  • Machine overall 5/10
boom & stick
  • FairSome play
  • FairSome play
  • FairSome play
  • PoorQuite a bit of play
  • No
  • No
general condition
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK WI SALESSee InventorySelect contact
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone