John Deere & CO. 27D

John Deere & CO. 27D

Price
26,000 USD
Year
2015
Working hours
321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 27D
CategoryCrawler Excavators
Serial Number260151
Unit Number459625
Catalog NumberCU4346780
Manufacturing Year2015
Hours321 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$ 26,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, STANDARDSTICK, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
LEVELING BLADELEVELING BLADE
Additional InformationHOT LIST PRICING
2015 JOHN DEERE 27D EXCAVATOR
AS IS / AS RECEIVED
AUXILIARY HYD / ALARM, TRAVEL
BOOM, 1 PIECE / STICK, STANDARD
BUCKET-GP, 24" W/EDGE & TEETH
CARBODY, STANDARD /COUNTWEIGHT
COUPLER, QUICK / LEVELING BLADE
ENGINE ENCLOSURES / ROPS
ENGINE,3TNV88(YANMAR)1.6L,TIER4
LIGHTING, INTERIOR & WORK
RUBBER TRACK WIDTH/12"X 14'11"
SEAT VINYL, STANDARD W/BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone