Quick Search

John Deere & CO. 250P

John Deere & CO. 250P

Year
2023
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Dickinson, ND
+1 701 298 1700
Show phone number
Basic information
BrandJohn Deere & CO. 250P
Butler Machinery Co.
CategoryCrawler Excavators
Serial Number1FF250PAKPF000187
Unit NumberMA35289
Catalog Number10136536
Year2023
Hours280 h
CountryUnited States
LocationDickinson, United States
Pricing
Price Excluding Tax315,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
MirrorsMirrors
Additional information2 WAY COMBINED HYDRAULICS
2023 JOHN DEERE 250P EXCAVATOR
54" BUCKET W/THUMB
800MM TRACKS
ENCLOSED CAB W/AIR CONDITIONING
HAND & FOOT CONTROL
HIGH PRESSURE AUX HYDRAULICS
RADIO - AM FM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
410
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front119mm119mm
Carrier Rollers Rear119mm119mm
Idlers Front19mm19mm
Links149m149m
Pins & Bushings (External)58mm58mm
Segments210mm210mm
Track Roller 1149mm
Track Roller 2Guard
Track Roller 3149mm149mm
Track Roller 4149mm149mm
Track Roller 5Guard
Track Roller 6149mm149mm
Track Roller 7149mm149mm
Track Roller 8GUARD
Track Roller 9149mm149mm
general condition
300
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering