Excavators
Crawler Excavators
John Deere
Quick Search
Contact dealer
John Deere & CO. 210G LC
2019
1060 Hours
ALTORFER INC.
Brand
John Deere & CO. 210G LC
Category
Crawler Excavators
Serial Number
1FF210GXCKF527397
Unit Number
US00763
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
John Deere & CO. 210G LC
Home
Construction
Excavators
Crawler Excavators
John Deere
John Deere & CO. 210G LC
Year
2019
Working hours
1,060 h
Print
Add to favorites
‹
›
×
Videos of John Deere & CO. 210G LC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
195,500
ALTORFER INC.
Peoria, IL
+1 319 531 0379
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
John Deere & CO. 210G LC
Altorfer Inc.
Category
Crawler Excavators
Serial Number
1FF210GXCKF527397
Unit Number
US00763
Catalog Number
10088981
Year
2019
Hours
1,060 h
Country
United States
Location
Peoria, United States
Pricing
Price Excluding Tax
195,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
Thumb Type - Hydraulic
Thumb Type - Hydraulic
EPA Label
EPA Label
Undercarriage, Long
Undercarriage, Long
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Auxiliary Hydraulics Pressure - High Pressure
Auxiliary Hydraulics Pressure - High Pressure
Pilot Control
Pilot Control
Hand and Foot Control
Hand and Foot Control
Boom - 1 Piece
Boom - 1 Piece
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Radio - AM FM Radio
Radio - AM FM Radio
Additional information
Pictures as of 9-21-23 at 1,019 hours.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
18
1
0
skirt bumpers
No
swivel guard installed
No
battery box(s)
Good
bottom guard(s)
Good
cab or canopy
Good
Good condition, no damage.
car body
Good
catwalk
Good
counterweight
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
pre-cleaner bowl
Good
Plastic screen.
sheet metal
Good
skirts / fenders
Good
Very minor dents in rear of both side skirts.
steps / ladder
Fair
Roller frame step extensions bent/useable.
safety items
5
0
0
break-out hammer installed
Yes
rear view camera
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
glass / mirrors
Good
horn
Good
secondary exit
Good
swing brake
Good
travel alarm function
Good
gauges, operator station, console
15
0
0
air conditioner
Good
dash console
Good
door latches
Good
door latches & hinges
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
Counting correctly.
seat belt - date code
Good
February 2019.
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
10
0
0
blow by
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
anti-freeze color
Red
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
None, normal.
after treatment / emissions system
Good
air cleaners
Good
belts / pulleys - engine
Good
dpf / hours changed
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
Engine starts and runs correctly.
turbocharger
Good
cooling system
5
0
0
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
electrical, starting and charging system
4
0
0
alternator
Good
Charging.
batteries / cables
Good
lighting
Good
All working.
starter
Good
hydraulics
13
0
0
auxiliary hydraulic circuit installed
Yes
pattern changer installed
Yes
swing drive oil level
Oil level is correct, oil looks clean.
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
hydraulic swivel
Good
No leaks.
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
steel tubes
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
travel motors
Good
No evidence of leaks, hi/low speeds working correctly.
attachments / work tools
thumb
Yes
Comes with hydraulic thumb.
boom & stick
3
0
0
boom cracked
No
stick cracked
No
boom lower pins & bushings
Good
stick pins & bushings (boom end)
Good
stick pins & bushings (bucket end)
Good
bucket
5
0
0
quick coupler
Yes
quick coupler (make/model)
JRB
bucket bottom
Good
bucket linkage
Good
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Carrier Rollers
VGC, minimal wear.
Idlers
Conventional idlers, minimal wear.
Segments
VGC, minimal wear.
Track Adjuster
Adjusted correctly.
Track Rollers
Single flange rollers, minimal wear.
Track Shoes
31.5” triple grouser, VGC.
Track Frame - Left
Good
Track Frame - Right
Good
final drives
3
0
0
final drive oil - left
Good
final drive oil - right
Good
housings
Good
comments, misc. repairs, general remarks
comment 1
Inspected 9-21-23 at 1,019 hours.
general condition
2
0
0
machine starts and is operable
Yes
body
Good
frame
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
John Deere & CO. 210G LC on Mascus USA