Quick Search

John Deere 210G

John Deere 210G

Year
2014
Working hours
8,916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandJohn Deere 210G
Michigan CAT
CategoryCrawler Excavators
Serial Number1FF210GXCEE522137
Unit Number522137
Catalog Number10093922
Year2014
Hours8,916 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax69,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Boom - 1 PieceBoom - 1 Piece
Radio - AM FM RadioRadio - AM FM Radio
Fire ExtinguisherFire Extinguisher
Additional informationAir Conditioner
Boom - 1 Piece
Fire Extinguisher
Lighting
Mirrors
Radio - AM FM Radio
Ultra Low Sulfur Diesel Fuel
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • Yes
  • Good
  • GoodCouple dings by corners
  • Good
  • Good
  • GoodExhaust stack starting to rust through
  • FairLR bent slight by lower rear corner
  • FairRR small dent
  • Good
  • FairLF bent slight, bolted to another OEM bolt hole further in
  • Good
  • GoodFaded very slight, few scratches
  • Good
  • Good
  • GoodRR track step bent very slight
safety items
400
  • YesBracket screwed to LF post with 2 larger screws right through EROPS decal, 2 way mic screwed to door post with 2 screws and radio with 2 larger screws
  • NoCounter weight decals weathered, torn slight, should replace
  • ROPS DECERTIFIED***
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1301
  • YesInoperable
  • Yes
  • Yes
  • 3/4
  • AM/FM radio
  • GoodNot tested, cold out, clutch engaging
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor1/2014, expired
  • GoodHeated, air suspension seat, fabric little dirty
  • Good
  • Good
engine
800
  • YesSlight normal
  • Yes
  • YesNew engine installed at 5,400 hours
  • No
  • NoHoses to remote engine oil filter damp
  • No
  • Red
  • Good
  • Normal
  • GoodOuter little dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • GoodOil cooler stained, no leak
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • GoodMagnetic base
  • GoodNot sure if there was a cab light, wire harness by area
  • Good
  • Good
hydraulics
1020
  • Good
  • FairBoom drifts down slowly, told possibly valve related, further inspection needed
  • Good
  • Goodhas ISO/H hydraulic pattern changer, BHL pattern right now
  • GoodFew lines or fittings damp around machine
  • Good
  • Good
  • FairBoom drifts down slowly, told possibly valve related, further inspection needed
  • Good
  • Good
  • GoodSeeping hydraulic oil by psi relief block, oil line area, clean and inspect
  • Good
  • Good2 speed functioning
boom
300
  • Good
  • GoodBoom pivot p/b very slight movement
  • Good
stick
300
  • 9’6”
  • Good
  • Good
  • Good
bucket
410
  • CF
  • Bucket on machine not included
  • 72” wide ditching bucket
  • Good
  • FairBucket pivot and dogbone linkage p/b worn slight, about 1/8” movement
  • Good
  • GoodLower front edges worn slight
  • GoodWorn slight
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberITR
SegmentsWorn
Track Shoes800mm, 31.5" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1161162424
Carrier Rollers Rear116115.52427
Idlers Front1919.5012
Links103103.53224
Pins & Bushings (External)7.17.27776
Pins & Bushings (Internal)667674050
Track Roller 11717.5
Track Roller 81717.5
Track Shoes (Width)21212424
final drives
100
  • Good
comments, misc. repairs, general remarks
  • ROPS DECERTIFIED***
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering