Excavators
Crawler Excavators
John Deere
Quick Search
Contact dealer
John Deere 210G
2013
6893 Hours
HOLT CAT
Brand
John Deere 210G
Category
Crawler Excavators
Serial Number
1FF210GXJDE521073
Unit Number
CES001634
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
John Deere 210G
Home
Construction
Excavators
Crawler Excavators
John Deere
John Deere 210G
Year
2013
Working hours
6,893 h
Print
Add to favorites
‹
›
×
Videos of John Deere 210G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
100,000
HOLT CAT
Fairfield, TX
+1 7262167607
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
John Deere 210G
HOLT CAT
Category
Crawler Excavators
Serial Number
1FF210GXJDE521073
Unit Number
CES001634
Catalog Number
4908009
Year
2013
Hours
6,893 h
Country
United States
Location
Fairfield, United States
Pricing
Price Excluding Tax
100,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONER
AIR CONDITIONER
CARBODY, STANDARD
CARBODY, STANDARD
ENGINE ENCLOSURES
ENGINE ENCLOSURES
PILOT CONTROL
PILOT CONTROL
BOOM, 1 PIECE
BOOM, 1 PIECE
HAND AND FOOT CONTROL
HAND AND FOOT CONTROL
STICK, MEDIUM
STICK, MEDIUM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
1
3
cleaning required
Yes
car body
Good
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Poor
Damaged
eng. enclose hood / stack
Good
engine doors
Poor
Both right and left are damaged
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
Faded and scratches
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Poor
Right side has damage
steps / ladder
Good
safety items
3
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
swing brake
Good
gauges, operator station, console
10
0
2
rops certification plate
Yes
air conditioner
Good
dash console
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
interior lights
Good
meter
Good
seat belt
Poor
Not working properly will not retract
seat cushion / arm rest
Good
switches
Good
windshield wipers
Poor
Not working and missing hardware
engine
3
1
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Green
air cleaners
Good
belts / pulleys
Fair
Worn
exhaust / muffler
Good
operating condition - engine
Good
cooling system
5
0
0
leaks
No
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
0
1
alternator
Good
batteries / cables
Good
lighting
Poor
Missing hardware
starter
Good
wiring
Good
hydraulics
8
1
1
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Fair
Left side bucket cylinder line has wires showing
operating condition - hydraulics
Good
stick cylinder
Good
swing gear
Poor
Lots of slack while swinging the machine
swing motors
Good
tank
Good
travel motors
Good
boom
1
0
2
boom condition
Good
boom pins
Poor
Excessive wear
pins & bushings - boom
Poor
Upper boom pin and lower boom cylinder pins have excessive wear
stick
1
0
2
pins & bushings - stick
Poor
Main bucket pin has excessive wear
stick conditions
Good
stick pins
Poor
Excessive wear
bucket
4
0
1
quick coupler
No
bucket bottom
Poor
Bent
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
teeth / adapters
Good
undercarriage
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1
Left side
Notes - UNDERCARRIAGE 2
Right side
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
John Deere 210G on Mascus USA