John Deere 210G LC

John Deere 210G LC

Price
125,000 USD
Year
2016
Working hours
4510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 210G LC
CategoryCrawler Excavators
Serial Number1FF210GXCFF523736
Catalog NumberCU4487883
Manufacturing Year2016
Hours4510 h
CountryUnited States
LocationAsh, NC
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • boom & stick
  • general condition
general appearance
  • Good
  • GoodBoth rear corner frames are bent.
  • FairRoller frame steps bent.
  • GoodJust needs to be cleaned.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStructurally sounds. Needs paint and decals.
  • Fair
  • Good
  • Average for age and use.
  • No
  • No
  • Yes
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Poor
  • Good
  • Good
  • GoodMarch 15
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 2/3 full
  • 3/4 full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairCracking around footrests.
  • Good
  • Good
  • Good
  • FairCigarette burn in bottom seat cushion. Dingy from normal use.
  • GoodSlight cracking in knobs.
  • Good
engine
  • N
  • Yes
  • No
  • Yes
  • Yes
  • YesSwing drive at bottom of dipstick.
  • No
  • Red
  • 2/3 full
  • PE6068U015061
  • 3/4 full
  • 4510
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairCab and toolbox lights work. Boom lights missing.
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YB60001363
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • TAG brand hydraulic thumb
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • FairMissing 1 of 4 teeth
  • Pungo Machinery
  • 1851
  • 48" BUCKET INCLUDED
  • 1851
  • 10’ x 2’
  • No
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberKBJ 28098
LinksKBJ Brand
Track Roller 61531532020
Track Roller 71531532020
Pins & Bushings (Internal)762762
Pitch7.5”7.5”
Rail Height104104
SegmentsGoodGood
Track Roller 1152.5152.52525
Track Roller 2153153.52015
Track Roller 3153.5153.51515
Track Roller 4153.5153.51515
Track Roller 5GuardGuard
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller115.5115.5
Carrier Rollers Front116.5115.55165
Carrier Rollers Rear115.5115.56565
Drive SprocketsGoodGood
Front Idler22mm22mm3535
Idlers Front22mm22mm
Links1041042020
Track Roller 8153153mm2020
Track Shoes25mm25mm
Track Shoes (Width)800mm800mm
boom & stick
  • Good
  • Good
  • Good
  • No
  • No
  • Good
general condition
  • Fair
  • Fair
  • Fair
  • No
  • No
  • Yes
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone