John Deere 210G LC

John Deere 210G LC

Price
179,900 USD
Year
2017
Working hours
900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 210G LC
CategoryCrawler Excavators
Serial NumberTHF525426C
Unit NumberEQ156577C
Catalog NumberCU4576598
Manufacturing Year2017
Hours900 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax$ 179,900
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BLUETOOTHBLUETOOTH
Additional InformationCONSIGNMENT MACHINE, CUSTOMER IS OPEN TO OFFERS
CRAIG 36" DIG BUCKET
CRAIG COUPLER
CRAIG HYDRAULIC THUMB
CRAIG HYDRAULIC TILT DC BUCKET
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BLUETOOTHBLUETOOTH
Additional InformationCONSIGNMENT MACHINE, CUSTOMER IS OPEN TO OFFERS
CRAIG 36" DIG BUCKET
CRAIG COUPLER
CRAIG HYDRAULIC THUMB
CRAIG HYDRAULIC TILT DC BUCKET
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • Good
cooling system
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Craig Coupler, Craig Dig & Hydraulic Tilt DC Buckets, Craig Hydraulic Thumb
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Yes
  • Craig bucket 36 inch
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • U/C is 80%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources