John Deere 200D

John Deere 200D

Price
107,671 USD
Year
2011
Working hours
4624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 200D
CategoryCrawler Excavators
Serial Number1FF200DXCBD513267
Catalog NumberCU4457940
Manufacturing Year2011
Hours4624 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$ 107,671
Tax-
Price Including Tax-
Features
Additional Information**CC6
*MACHINE HAS NEW INJECTORS, TURBO & MUFFLER
36" 4-TOOTH DIG BUCKET
60" CLEANUP BUCKET
CONTACT GORD LAVIS ... 604-996-1719 FOR DETAILS.
HYDRAULIC QUICK COUPLER
HYDRAULIC THUMB
MACHINE LOCATED ... FINNING, SURREY.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone