John Deere & CO. 200CLC

John Deere & CO. 200CLC

Price
47,500 USD
Year
2006
Working hours
10173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 200CLC
CategoryCrawler Excavators
Serial Number507480
Unit NumberI7638
Catalog NumberCU4481499
Manufacturing Year2006
Hours10173 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 47,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information32" SHOES
48" DIG BUCKET W/WELD ON EDGE
9' 7" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone