2021 John Deere 160G LC For Sale - 189,900 USD | Cat Used
Quick Search

John Deere 160G LC

John Deere 160G LC

Year
2021
Working hours
1,046 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandJohn Deere 160G LC
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberF058179
Unit Number24G0366
Catalog Number10122275
Year2021
Hours1,046 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax189,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BucketBucket
Additional informationJD 160G EXCAVATOR
THUMB
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • YesAs of 5-7-24
  • Good
  • Good
  • Good
  • GoodSee photos- aux HD counter weight option
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear and scratches
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
811
  • Yes
  • Yes
  • Heated air ride seat- Op guide- non smoker cab.
  • Good
  • Good
  • Good
  • Good
  • PoorBoth exterior mirrors cracked
  • Good
  • Good
  • FairDirty areas
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodcold starts well- normal power
  • Good
emissions
100
  • GoodSee photos- 3,454 remaining hours on DPF service
cooling system
410
  • No
  • Good
  • Good
  • FairUpper main fitting / clamp wet
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
1210
  • See photos- breaker circuit active
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWiper seal seep- see photos
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • See photos- three buckets included- 24"- 42"-60" cleanout style
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Billings main store 5-7-24 at 1,046 hours
general condition
300
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering