Quick Search

John Deere & CO. 135G THB

John Deere & CO. 135G THB

Year
2020
Working hours
1,561 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandJohn Deere & CO. 135G THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial Number1FF135GXALF502085
Unit Number518820
Catalog Number10106526
Year2020
Hours1,561 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Stick Check ValveStick Check Valve
Thumb Type - HydraulicThumb Type - Hydraulic
Rubber TrackRubber Track
Stick - MediumStick - Medium
Additional information1561/01/08/24
2-300CCA BATTERIES, 50AMP SYSTEM
2020 DEERE 135G TRACK EXCAVATOR
AM-FM RADIO, COUNTERWEIGHT,
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS ... GPM
CARBODY, W/AC,HEAT,DEF,ROPS-FOPS
CONSIGNMENT / SHAVER, BRIAN
DOZER BLADE,STD LEVELING
ENGINE,4JJ1X,3L, 101HP, TIER 4
EXTERIOR MIRRORS, HEADLINER,
JRB THUMB,HYDRAULIC
LCD MONITOR W/EMS & RV CAMERA
LIGHTING,HALOGEN, 2-BOOM & FRAME
MEDIUM STICK 8'3",
MONO BOOM, 24"2", DIG 18'
PALADIN BUCKET,HD,30",0.65YD3
PILOT CONTROLS, LOAD SENSING,
QUICK COUPLER ,JRB NO TAG
SEAT,CLOTH SUSPENSON W/BELT
SLIDING SIDE WINDOWS, ENGINE-EIS
STICK CHECK VALVE, DRAWBAR,
TOOL BOX, GRAB IRONS, FLOOR MAT,
TRANSMISSION, AUTO SFT,2 SPD
TRAVEL ALARM, UC GUARD, WIPER,
UC,TRACKS RUBBER 500MM/20"
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeveling blade lift cylinder guard damaged
  • FairToolbox and both roller frame steps damaged
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1112
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom right mirrors broken
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
  • Good
  • PoorNot working
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • JD
  • JD/no ID tag
  • 106644
  • 30"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Rubber tracks are in very bad shape with broken or missing rubber tread throughout.
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering