Quick Search

John Deere 135G

John Deere 135G

Year
2014
Working hours
7,500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandJohn Deere 135G
Michigan CAT
CategoryCrawler Excavators
Serial Number400716
Unit Number400716
Catalog Number10093949
Year2014
Hours7,500 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax58,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - AM FM RadioRadio - AM FM Radio
Additional informationBoom - 1 Piece
Car Body - Standard
Coupler - Quick
Engine Enclosures
Hand and Foot Control
Lighting
Mirrors
Pilot Control
Radio - AM FM Radio
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • GoodRight side belly pans dented upward
  • FairFaded,
  • Good
  • Good
  • Good
  • Good
  • FairLeft and right grab irons bent
  • Good
  • FairLight faded, paint chips and surface rust on lower machine areas
  • Good
  • FairRight fromt corner dented
  • Good
safety items
200
  • YesRight upper cab pillar post is dented
  • Yes
  • Yes
  • Decerfided rops pillar post dented
  • GoodWorking
  • Good
gauges, operator station, console
1013
  • YesWorking
  • No
  • No
  • YesRight upper pillar post dented
  • Aprox 35-pads damaged, 44-link track
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab glass in place , left outer mirror broekn, right mirror missing
  • Good
  • GoodWorking
  • Good
  • PoorOutdated
  • Poor
  • Good
  • PoorNot working
engine
600
  • YesSlight
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Powered by isuzu 4JJ1
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodRuns good
  • Good
cooling system
310
  • No
  • Good
  • GoodBelt drive
  • Good
  • FairScreen need cleaning
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairBoom flood not workimg
  • Good
  • Good
hydraulics
1110
  • GoodBoth dry
  • Good
  • GoodPilot operated joystick controls
  • Good
  • GoodHydraulic functions operated good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • FairTwo speed travel not working
attachments / work tools
  • 98in wide straight blade with bolt on cutting edge, top of blade cracked at mount
boom
300
  • Good
  • Good
  • GoodBoom cylinder mounting bushings show aprox 1/4 in play, boom to carbody shows aprox 1/4in play
stick
300
  • 9’10ft
  • Good
  • Good
  • Good
bucket
400
  • Yes
  • BKT TBD
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEaprox 30%
Notes - UNDERCARRIAGEpin bushings worn
Notes - UNDERCARRIAGE 1aprox 36 rubber pads cut, missing
SegmentsSprocket segments worn
Track Shoes20.5 in wide rubber pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front9495
Idlers Front1921
Links8484
Pins & Bushings (External)4646
Track Roller 7123123
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering