Quick Search

John Deere & CO. 135G

John Deere & CO. 135G

Year
2019
Working hours
3,299 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Haslet, TX
+1 7262167607
Show phone number
Basic information
BrandJohn Deere & CO. 135G
HOLT CAT
CategoryCrawler Excavators
Serial Number501150
Unit NumberCES002176
Catalog Number10085023
Year2019
Hours3,299 h
CountryUnited States
LocationHASLET, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics Pressure - Low PressureAuxiliary Hydraulics Pressure - Low Pressure
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
570
  • FairDamaged.
  • Good
  • FairScratches.
  • Good
  • FairMinor damage both sides.
  • FairFront left bent.
  • Good
  • Good
  • FairFaded with scratches.
  • Good
  • FairSeveral dents rops & cab, lower covers & side panels.
  • FairFront right bent.
safety items
200
  • No
  • YesDamaged rops front right lower.
  • Yes
  • Yes
  • Has rear view camera - ok.
  • Good
  • Good
gauges, operator station, console
1020
  • Yes
  • Yes
  • Good
  • Good
  • FairCab door will not open from the inside.
  • Good
  • Good
  • Good
  • FairInop.
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • No
  • No
  • Yes
  • R
  • N
  • Good
  • Good
cooling system
200
  • No
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairSome work lights out.
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
110
  • Good
  • FairMinor slack.
stick
110
  • 119.5"
  • FairMinor slack.
  • Good
bucket
120
  • YesStrickland.
  • Strickland.
  • 48" @ 65% good. Gentec stationary thumb@ 70% good.
  • 48"
  • FairWear.
  • Good
  • FairWear.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEV@ 65-70%.
SegmentsGood.
Track Shoes23.5" tg pads.
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering