Quick Search

John Deere & CO. 130G_AO

John Deere & CO. 130G_AO

Year
2019
Working hours
5,556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Rochester, MN
+1 612 246 7500
Show phone number
Basic information
BrandJohn Deere & CO. 130G_AO
Ziegler CAT
CategoryCrawler Excavators
Serial NumberVKF042314
Unit NumberEQ0113287
Catalog Number10095496
Year2019
Hours5,556 h
CountryUnited States
LocationROCHESTER, United States
Pricing
Price Excluding Tax94,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BladeBlade
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Additional informationEROPS
A/C
HEATER
LIGHTS
RADIO
HYD QUICK COUPLER
COMBO LINES
KNOCK DOWN BLADE
PATTERN CHANGER
32" DIG BUCKET

AO MED EXCAVATOR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1510
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
900
  • Green
  • KJDXL06.8302
  • R598566
  • 5555
  • Normal
  • None
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
740
  • 018-003549
  • 50868
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
boom
120
  • Good
  • Fair
  • Fair
stick
120
  • Fair
  • Good
  • Fair
bucket
320
  • John Deere
  • J000092819-1
  • .81 yards
  • JRB / AKPRLR4T330163
  • J000092819-1
  • 31.5" ID
  • Yes
  • Good
  • Fair
  • Fair
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller90mm83mm90200
Drive SprocketsNo specsNo specs
Idlers Front20mm20mm5050
Pins & Bushings (External)50mm50mm
Rail Height93mm93mm
Track Roller 1114mm119mm9065
Track Roller 2124mm122mm3045
Track Roller 3124mm1183070
Track Roller 4124mm124mm3030
Track Roller 5124mm125mm3025
Track Roller 6124mm123mm3040
Track Roller 7122mm122mm4545
final drives
400
  • 018-007168
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering