Quick Search

John Deere 130G

John Deere 130G

Year
2017
Working hours
2,116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Sequim, WA
+1 406 656 0202
Show phone number
Basic information
BrandJohn Deere 130G
N C Machinery Co.
CategoryCrawler Excavators
Serial Number1FF130GXHHF041452
Unit NumberX24W0191
Catalog Number10107482
Year2017
Hours2,116 h
CountryUnited States
LocationSequim, United States
Pricing
Price Excluding Tax150,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2017 JD 130G EXCAVATOR
AS IS, AS EQUIPPED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1301
  • Yes
  • Yes
  • 10%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • N
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
600
  • Yes
  • 36" dig, 60" cleanout
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine started well cold, and appeared to operate as expected during warm up. Overall condition appears consistent with age/hours.
  • Undercarriage approx. 80% remaining overall.
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering