JCB JS200L

JCB JS200L

Price
52,220 USD
Year
2012
Working hours
6700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB JS200L
CategoryCrawler Excavators
Serial NumberDJ02124942
Unit NumberDJ02124942
Catalog NumberCU4699150
Manufacturing Year2012
Hours6700 h
CountryGermany
LocationGarching B. München
Pricing
Price Excluding Tax52,220 USD
Tax (19%)9,922 USD
Price Including Tax62,142 USD
Details
Additional InformationUNDERCARRIAGE SPROCKETS: 30 %
BUCKET 2 CONDITION: 70 %
ENGINEPOWER: 97 HP
LENGTH OF STICK: 3000 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 20 %
TRACK SHOES (PADS) CONDITION: 80 %
CUTTING WIDTH: 2000 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK LINKS: 60 %
BUCKET CONDITION: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 21.1 T
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 30 %
BUCKET 2 CONDITION: 70 %
ENGINEPOWER: 97 HP
LENGTH OF STICK: 3000 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 20 %
TRACK SHOES (PADS) CONDITION: 80 %
CUTTING WIDTH: 2000 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK LINKS: 60 %
BUCKET CONDITION: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
OPERATING WEIGHT: 21.1 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Lucian-Sorin Ivan
Germany
Telephone:+49 8932197111
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone