JCB JS130LC

JCB JS130LC

Price
45,963 USD
Year
2012
Working hours
3428 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB JS130LC
CategoryCrawler Excavators
Serial Number1786757
Unit Number22043041
Catalog NumberCU4655397
Manufacturing Year2012
Hours3428 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax45,963 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • 2.90 mm
bucket
  • YesATTACHE RAPIDE HYD A AXE
  • 900 mm 20%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE20%
Track Shoes700MM
comments, misc. repairs, general remarks
  • FR-23
  • 2.70 LARGEUR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
UsedEquipmentByBM
France
Telephone:+33 149228299
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone