JCB 8085

JCB 8085

Price
39,410 USD
Year
2013
Working hours
9340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 8085
CategoryCrawler Excavators
Serial Number1072915
Unit Number22041305
Catalog NumberCU4428891
Manufacturing Year2013
Hours9340 h
CountryFrance
LocationBordeaux / Eysines, 33
Pricing
Price Excluding Tax$ 39,410
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
bucket
  • 3 x Godets : 320 mm - 600 mm - Curage 1 400 mm
  • Blanchard Mécanique
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)450450
Average Life Remaining - UNDERCARRIAGE80 %
Notes - UNDERCARRIAGE 1TDR Caoutchouc
comments, misc. repairs, general remarks
  • FR - 11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone