JCB 8018

JCB 8018

Price
14,510 USD
Year
2012
Working hours
2104 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 8018
CategoryCrawler Excavators
Serial Number2073456
Unit Number22041257
Catalog NumberCU4424400
Manufacturing Year2012
Hours2104 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 14,510
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
Conditions
Good
Fair
Poor
  • safety items
  • gauges, operator station, console
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
safety items
  • Yes
gauges, operator station, console
  • phare cassé
  • Good
  • Good
  • Good
  • Poortoutes les vitres sont cassées
  • Good
stick
  • 1500 mm
bucket
  • UN MARTEAU
  • 3 GODETS 250 MM 1000 MM 400 MM 50%
  • Yesattache rapide mecanique JCB
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes230 MM
Average Life Remaining - UNDERCARRIAGE50%
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone