JCB 65R-1

JCB 65R-1

Price
40,342 USD
Year
2015
Working hours
1599 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 65R-1
CategoryCrawler Excavators
Serial NumberJCB99006/1914040
Unit NumberJCB99006
Catalog NumberCU4515355
Manufacturing Year2015
Hours1599 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax$ 40,342
Tax (19%)$ 7,665
Price Including Tax$ 48,007
Features
Additional InformationBUCKET 2 CONDITION: 85 %
CUTTING WIDTH: 700 MM
CUTTING WIDTH BUCKET 3: 1500 MM
UNDERCARRIAGE TRACK ROLLERS: 90 %
CUTTING WIDTH: 400 MM
UNDERCARRIAGE SPROCKETS: 90 %
BUCKET 3 CONDITION: 90 %
UNDERCARRIAGE IDLERS: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone