JCB 210

JCB 210

Price
On Request
Year
2013
Working hours
6515 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 210
CategoryCrawler Excavators
Serial Number331113
Unit Number19B4508
Catalog NumberCU4513037
Manufacturing Year2013
Hours6515 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Additional InformationS70 hk, Engcon rototilt og fast pusseskuff.

Timeteller viser 6515 timer.

CE MARKED: YES
AMOUNT OF PREVIOUS OWNERS: 2
GROSS WEIGHT: 22000 KG
UNDERCARRIAGE CONDITION: 40
GENERAL GRADE (1 MIN - 5 MAX): 4
Features
Additional InformationS70 hk, Engcon rototilt og fast pusseskuff.

Timeteller viser 6515 timer.

CE MARKED: YES
AMOUNT OF PREVIOUS OWNERS: 2
GROSS WEIGHT: 22000 KG
UNDERCARRIAGE CONDITION: 40
GENERAL GRADE (1 MIN - 5 MAX): 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone