Quick Search

JCB 15C-1

JCB 15C-1

Price
On Request
Year
2021
Working hours
42 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
  • Basic information
  • Details
Basic information
BrandJCB 15C-1
CategoryCrawler Excavators
Serial NumberVM3040317
Unit NumberVM3040317
Catalog Number4894433
Year2021
Hours42 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationUNDERCARRIAGE TRACK ROLLERS: 100 %
TRACK SHOES (PADS) WIDE: 230 MM
CUTTING WIDTH: 600 MM
UNDERCARRIAGE TRACK LINKS: 100 %
UNDERCARRIAGE SPROCKETS: 100 %
LENGTH OF STICK: 1100 MM
CUTTING WIDTH: 300 MM
BUCKET 2 CONDITION: 100 %
UNDERCARRIAGE IDLERS: 100 %
TRACK SHOES (PADS) CONDITION: 100 %
BUCKET 3 CONDITION: 100 %
CUTTING WIDTH BUCKET 3: 1000 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering