Hyundai 130LC-3

Hyundai 130LC-3

Price
24,000 USD
Year
1996
Working hours
4876 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyundai 130LC-3
CategoryCrawler Excavators
Serial Number33L10625
Unit Number461389
Catalog NumberCU4377801
Manufacturing Year1996
Hours4876 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$ 24,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information*NO QUICK COUPLER*
1996 HYUNDAI 130LC-3 EXCAVATOR
AS IS / AS RECEIVED
ENCLOSED CAB W/HEATER-DEFROSTER
ENGINE,MITSUBISHI/D04FR,TIER-3
STICK & BOOM, STANDARD
TRACKS, SHOES 23.6"
HAND & FOOT CONTROL
PILOT CONTROL /ENGINE ENCLOSURE
LIGHTING,INTERIOR & WORK
HI-BACK SEAT, STANDARD W/BELT 2"
EROPS / ALARM, TRAVEL
HYDRAULIC THUMB /COUNTERWEIGHT
BUCKET-GP W/TEETH WB
4875 / 09/14/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
  • No
safety items
  • Fair
  • Fair
  • Fair
  • No
  • Yes
  • No
  • No
gauges, operator station, console
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair4876 on hour meter
  • Fair
  • Fair
  • Poor
  • Yes
  • No
  • No
  • No
engine
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Yes
  • No
  • No
  • No
cooling system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
hydraulics
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • FairLoose on the swing
  • Fair
  • Fair
attachments / work tools
  • Bucket of
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Poor
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Notes - UNDERCARRIAGETracks are loose
comments, misc. repairs, general remarks
  • Swing is loose, stick pins loose, tracks loose. Runs pretty good otherwise. Thumb is worthless at this point
  • No beauty queen
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone