Hyundai HX330L

Hyundai HX330L

Price
142,302 USD
Year
2017
Working hours
3337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyundai HX330L
CategoryCrawler Excavators
Serial NumberHHKHK901VH0000117
Unit Number22042923
Catalog NumberCU4644582
Manufacturing Year2017
Hours3337 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$ 142,302
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
safety items
  • Yes
  • 1 caméra latérale , 1 caméra arrière
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
engine
  • Yes
  • Yes
  • Good
stick
  • bras de 3.2 M
bucket
  • No
  • godet 2.1 M3 OK 40%
  • 1700
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEok 70%
Track Shoes (Width)600600
comments, misc. repairs, general remarks
  • largeur de transport 3M
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone