Hyundai HX145 LCR

Hyundai HX145 LCR

Price
95,000 USD
Year
2017
Working hours
2,086 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyundai HX145 LCR
CategoryCrawler Excavators
Serial NumberEH0000573
Unit Number474027
Catalog NumberCU4558579
Manufacturing Year2017
Hours2,086 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax95,000 USD
Tax USD
Price Including Tax USD
Details
Additional informationTRACK,24",TRIPLE GROUSER
AIR CONDITIONER/HEATER/DEFROSTER
REARVIEW CAMERA/ MIRRORS /BEACON
CONSIGNMENT / KALLIS. J.
TRANSMISSIONL,2 SPEED TRAVEL
100?/12/04/19
LIGHTING,HALOGEN-CAB & WORK
HYDRAULICS,STD 33GPM /24V-100AMP
AM & FM RADIO W/USB / EROPS-FOPS
HAND & FOOT PILOT CONTROLS
SEAT,AIR SUSPENSION W/2" BELT
1-PIECE BOOM 15'1"
ALARM,TRAVEL / COLD STARTING AID
8" LCD DISPLAY / PATTERN CHANGER
AS IS / AS RECEVIED
2017 HYUNDAI HX145 LCR EXCAVATOR
ENGINE,PERKINS 1204F,116HP,4.4L
STICK, STANDARD 6'11"
BUCKET-GP,2.42CYD BOT
Features
Additional informationTRACK,24",TRIPLE GROUSER
AIR CONDITIONER/HEATER/DEFROSTER
REARVIEW CAMERA/ MIRRORS /BEACON
CONSIGNMENT / KALLIS. J.
TRANSMISSIONL,2 SPEED TRAVEL
100?/12/04/19
LIGHTING,HALOGEN-CAB & WORK
HYDRAULICS,STD 33GPM /24V-100AMP
AM & FM RADIO W/USB / EROPS-FOPS
HAND & FOOT PILOT CONTROLS
SEAT,AIR SUSPENSION W/2" BELT
1-PIECE BOOM 15'1"
ALARM,TRAVEL / COLD STARTING AID
8" LCD DISPLAY / PATTERN CHANGER
AS IS / AS RECEVIED
2017 HYUNDAI HX145 LCR EXCAVATOR
ENGINE,PERKINS 1204F,116HP,4.4L
STICK, STANDARD 6'11"
BUCKET-GP,2.42CYD BOT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesCab is dirty
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • NoMay be disconnected
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Needs 500 hour service
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Has tool control on stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Hydraulic coupler
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • Hyundai
  • Strickland
  • 5”6114-30001
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Good shape Customer may take off rubber pads and put on new 315
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Clean machine Needs clean and 500 hour service. Otherwise looks good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone