Quick Search

Hyundai CONSTRUCTION EQUIPMENT HX145LCR

Hyundai CONSTRUCTION EQUIPMENT HX145LCR

Year
2018
Working hours
1,214 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Livermore, CA
+1 916 899 8960
Show phone number
Basic information
BrandHyundai CONSTRUCTION EQUIPMENT HX145LCR
Holt of California
CategoryCrawler Excavators
Serial NumberHHKHK404CK0001187
Unit NumberCON0974
Catalog Number10151253
Year2018
Hours1,214 h
CountryUnited States
LocationLivermore, United States
Pricing
Price Excluding Tax99,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Hand and Foot ControlHand and Foot Control
Radio - AM FM RadioRadio - AM FM Radio
Thumb Type - HydraulicThumb Type - Hydraulic
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Additional informationIncludes One Bucket.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMajority of lower access panel doors are dented and damaged, but still intact and usable
  • Good
safety items
700
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • YesMinor leak from left rear engine oil pump seal
  • No
  • Maintenance service light is active
  • Normal
  • GoodEngine air filters can be blown out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesDAEQUIP hydraulic thumbThumb linkage has moderate play and can be shimmed
boom
300
  • Good
  • Good
  • Good
stick
300
  • 9’10”
  • Good
  • Good
  • GoodUpper stick pin has minor-moderate play and can be shimmed
bucket
410
  • 36”
  • No Name Markings 36” tooth bucket
  • YesHyundai Hydraulic Quick Coupler. Quick coupler P&B have moderate play and need shimmed
  • FairWear plates have worn thin and could be replaced or reskinned
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes24” wide rubber track pads, normal wear and tear. Lots of tread chunks
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates, all functions perform normally.
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering