Hyundai CONSTRUCTION EQUIPMENT R235L CR

Hyundai CONSTRUCTION EQUIPMENT R235L CR

Price
51,394 USD
Year
2012
Working hours
5179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyundai CONSTRUCTION EQUIPMENT R235L CR
CategoryCrawler Excavators
Serial Number4PB0000093
Unit Number100026590
Catalog NumberCU4451492
Manufacturing Year2012
Hours5179 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 51,394
Tax (10%)$ 5,139
Price Including Tax$ 56,533
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information* MUD BUCKET
300MM & 600MM BUCKETS
HYUNDAI R235L CR
TILTING COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone