Hyundai 145LCR

Hyundai 145LCR

Price
50,128 USD
Year
2012
Working hours
4216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyundai 145LCR
CategoryCrawler Excavators
Serial NumberHHKHZ406CC0000717
Unit Number22041062
Catalog NumberCU4402448
Manufacturing Year2012
Hours4216 h
CountryFrance
LocationPuget-sur-argens, 83
Pricing
Price Excluding Tax$ 50,128
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • safety items
  • gauges, operator station, console
  • engine
  • attachments / work tools
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
safety items
  • No
gauges, operator station, console
  • No
  • No
  • Fair
  • Good
  • PoorMANQUE UN RETRO
  • Fair
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • No
  • PAS DE PROBLEME
attachments / work tools
  • LAME 2500 MM ABIMEE
stick
  • 2.50 M
bucket
  • YesATTACHE RAPIDE HYDRAULIQUE GEITH
  • GODET 1050 MM 5 DENTS 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE70%
Notes - UNDERCARRIAGE 1ROADLINER 30%
Track Shoes500 mm
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone