Hitachi ZX160LC

Hitachi ZX160LC

Price
78,750 USD
Year
2012
Working hours
5960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX160LC
CategoryCrawler Excavators
Serial Number20842
Unit Number22040878
Catalog NumberCU4383335
Manufacturing Year2012
Hours5960 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax$ 78,750
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 2 PIECEBOOM, 2 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • 3 x Godets : 1 200 mm - 600 mm - Curage 2 000 mm
  • ACB / MORIN / Module 6
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)600600
Average Life Remaining - UNDERCARRIAGE40 %
comments, misc. repairs, general remarks
  • FR - 11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone