Hitachi ZX60USB5-N

Hitachi ZX60USB5-N

Price
43,000 USD
Year
2012
Working hours
4013 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX60USB5-N
CategoryCrawler Excavators
Serial NumberHCMAFC60000285141
Unit Number467300
Catalog NumberCU4475726
Manufacturing Year2012
Hours4013 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$ 43,000
Tax-
Price Including Tax-
Features
Additional Information4013/05/02/19
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
BLADE, LEVELING /COUNTERWEIGHT
BOOM & STICK, STANDARD
BUCKET-GP 24" W/TEETH
ENGINE,YANMAR 4TNV98,3.2L,54.3HP
HAND AND FOOT CONTROL / EROPS
HI-BACK SEAT STANDARD,W/2" BELT
HYDRAULIC THUMB
HYDRAULICS, STANDARD
LIGHTING, INTERIOR & WORK
UNDERCARRIAGE, 6'6"(TRACKS-NEW)
2012 HITACHI ZX60USB5N EXCAVATOR
PILOT CONTROL / ALARM, TRAVEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSent on rear door
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Fair
  • Good
stick
  • Fair
  • Fair
  • Poor
bucket
  • 24”
  • No
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGETracks are near new
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Nice little machine. Pins and bushing worn on stick end at bucket. Otherwise not bad
boom & stick
  • No
  • No
  • Bucket pins loose
  • Fair
  • Fair
general condition
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone