Quick Search

Hitachi ZX470LCH

Hitachi ZX470LCH

Year
2012
Working hours
11,729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Lyon / Venissieux, 69
+33 149228299
Show phone number
Basic information
BrandHitachi ZX470LCH
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberHCM1J200L00024100
Unit Number22046884
Catalog Number10082286
Year2012
Hours11,729 h
CountryFrance
LocationLYON / VENISSIEUX, France
Pricing
Price Excluding Tax85,520 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement - Long ReachArrangement - Long Reach
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Stick - LongStick - Long
Undercarriage, LongUndercarriage, Long
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Boom - 1 PieceBoom - 1 Piece
CE PlateCE Plate
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
RadioRadio
Additional informationArrangement - Long Reach
Auxiliary Hydraulics Pressure
Boom - 1 Piece
Boom Check Valve
CE Plate
Lighting
Mirrors
Radio
Stick - Long
Stick Check Valve
Ultra Low Sulfur Diesel Fuel
Undercarriage, Long
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
311
  • No
  • Good
  • Good
  • Fairpare-brise fissuré
  • Good
  • Poor
engine
100
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
boom
030
  • 7 M
  • ressoudée
  • Fair
  • Fair
  • Fair
stick
030
  • 5.8 M
  • Fair
  • Fair
  • Fair
bucket
  • No
  • godet 1600 mm axes étanches
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETDR OK 20%
comments, misc. repairs, general remarks
  • graissage centralisé double pompe
  • Largeur de transport 3.55 M
  • FR-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering