Hitachi ZX350-6

Hitachi ZX350-6

Price
110,000 USD
Year
2016
Working hours
4992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX350-6
CategoryCrawler Excavators
Serial Number1FFDDR70HGF940134
Unit Number182U103
Catalog NumberCU4377604
Manufacturing Year2016
Hours4992 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$ 110,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional InformationPICTURES AS OF: 9/21/18 4992 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Goodno dents
  • Goodstraight
  • Goodhas paint scuffing - no gouges
  • Goodno holes
  • Fairscuffed at counterweight
  • Goodnot bent
  • Goodno damage
  • FairRH Poor as pictured, held shut with strap currently
  • FairRH rear skirting 3 is dented and scuffed
  • Goodno leakage or damage
  • Goodstraight
  • Goodno damage
  • Goodnot cracked - no weld repairs
  • Goodno rust found -- covered with silica film - appears will wash off
  • Goodinterior trim not damaged
  • Goodno damage
  • Goodstraight
  • Goodnot damaged
  • Yesmajor clean needed
  • No
  • Nohas history - dealer serviced by contract
  • Appears good - will clean up nicely
safety items
  • Good
  • Goodworks
  • Goodtop hatch
  • Goodno creep
  • No
  • Yeswith tag
  • Yesno damage
  • Yes
gauges, operator station, console
  • Goodworking
  • Goodno damage
  • Goodno looseness
  • Goodworking lights and alarm
  • Goodno holes
  • GoodLED in dash
  • Goodnot damaged
  • Goodall fan speeds working - good air flow
  • Goodworking
  • Goodin dash LED
  • GoodDeere product link
  • Gooddated 2015
  • Goodcloth - no damage // air ride suspension
  • Goodno damage
  • Goodworking
  • Yesworking
  • Yes
  • No
  • Yes
  • Yes
  • 75%
  • Not damaged - needs cleaned - appears well kept.
engine
  • Goodno damage
  • Goodsingle belt system - no noise
  • Goodnot loose
  • Goodno damage or leakage
  • Goodno leakage found
  • Goodno surge
  • Goodruns out good
  • Goodno leakage or damage
  • No
  • No
  • Yesdated 2015
  • Yes
  • No
  • No
  • No
  • Clear
  • Izuzu AQ-6HK1XASA
  • Normal
  • Light
cooling system
  • Gooddry
  • Good
  • Goodno looseness
  • Goodno leakage or damage found
  • Goodno damage
  • Goodno leakage
  • No
electrical, starting and charging system
  • Good
  • Goodpower is good
  • Goodall working - no damage
  • Goodmanifold heater
  • Goodno drag
  • Goodno damage observed
  • No
  • No
  • Good working condition - no issues found.
hydraulics
  • FairLH appears to be seeping at wiper seal
  • Gooddry
  • Goodfull control joysticks wth pattern changer
  • Fairpilot hoses appear to be seeping between pump and control valve
  • Goodno leakage - no bottom guard
  • Goodpower and speed good
  • Goodno leaks or noise
  • Gooddry - no noise
  • Gooddry
  • Goodsmooth - no looseness
  • Goodno leakage or noise
  • Goodno leakage or damage found
  • Goodno leakage - 2 speed working
  • Has HP aux hydraulics - not known if 2 way flow.
  • full - oil is clear
boom
  • Goodstructure is good - no cracks
  • Good
  • Goodnormal wear - not loose
stick
  • Goodno excessive wear
  • Goodstructure good - no cracking
  • Good
  • 132" stick
bucket
  • Goodno major dents
  • Goodno excessive wear - appears properly lubed
  • Goodno cracks
  • FairRH corner has gouge and worn metal both corners
  • Fairworn
  • YesJRB hydraulic coupler
  • CF
  • Bucket worn thin, fair condition
  • JRB hydraulic
  • 96"
final drives
  • Good
  • Good
  • Oil is clear - no metal observed in oil - oil was being changed at this time.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front148mm146mm4846
Carrier Rollers Rear145mm142mm6070
Idlers Front21mm23mm
Links29.21mm31.24mm7862
Pins & Bushings (External)7.37mm8.38mm120108
Pins & Bushings (Internal)866mm866mm1010
Segmentsfairfair
Track Roller 148.2649.02
Track Roller 2guardguard
Track Roller 350.5650.04
Track Roller 449.7850.8
Track Roller 5guardguard
Track Roller 651.0550.29
Track Roller 749.0249.78
Track Shoes (Width)44.25mm43.94mm2426
Track Frame - LeftGoodno damage found
Track Frame - RightGoodno damage found
Pins & Bushings Turned?No
Carrier RollersNo leakage or flat spots
IdlersNo leakage observed
Link Part NumberHitachi
Links8.5" pitch
Notes - UNDERCARRIAGESonic measurements 2/14/18
Track Shoes31.5" triple groouser punched
comments, misc. repairs, general remarks
  • Machine sold as is condition, no repairs planned or included in current pricing
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone