Hitachi ZX350LCN-3

Hitachi ZX350LCN-3

Price
On Request
Year
2011
Working hours
10400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX350LCN-3
CategoryCrawler Excavators
Serial Number58731
Unit Number58731
Catalog NumberCU4496369
Manufacturing Year2011
Hours10400 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 275 HP
UNDERCARRIAGE TRACK BUSHINGS: 45 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE TRACK LINKS: 45 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE SPROCKETS: 40 %
OPERATING WEIGHT: 34.4 T
UNDERCARRIAGE TRACK ROLLERS: 45 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone