Hitachi ZX350LC5N

Hitachi ZX350LC5N

Price
On Request
Year
2012
Working hours
8896 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX350LC5N
CategoryCrawler Excavators
Serial Number1FFDDC70JCE930211
Unit NumberEQ00159140
Catalog NumberCU4561123
Manufacturing Year2012
Hours8896 h
CountryUnited States
LocationBowling Green, KY
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
PILOT CONTROLPILOT CONTROL
Additional InformationHAMMER, HYDRAULIC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
PILOT CONTROLPILOT CONTROL
Additional InformationHAMMER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • No
  • Machine needs a good cleaning Has normal wear and tear on a 8900 hr machine
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fairmissing belly pans
  • Fair
safety items
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • NoMISSING
  • No
  • NoMISSING
  • Not required
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Not required
  • See attached workorder. It has recently been rebuilt
  • Recently been rebuilt at 8501 hours. See attached workorder
  • Nornal
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • FairMISSING BOOM LIGHTS
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • 8741 hours WORK DONE BY RUDD EQUIPMENT. FUNCTIONS SLOW AND HYD PUMP MAKING NOISE. PUMP FAILURE. REMOVED PUMP, CLEANED HYD SYSTEM AND REMOVED SPOOLS. INSTALLED NEW PUMP, BLEED SYSTEM.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • 60” bkt
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • See workorder history
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50
Track Shoes32”
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller5050
Carrier Rollers Front5050
Carrier Rollers Rear5050
Drive Sprockets5050
Front Idler5050
Idlers Front5050
Idlers Rear5050
Track Shoes (Width)32”32”
boom & stick
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
general condition
  • No
  • Yes
  • No
  • No
  • Fair
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Kenny Judge
Telephone:+1 304 949 6400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone