Quick Search

Hitachi ZX33U-5A

Hitachi ZX33U-5A

Year
2021
Working hours
817 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth Airport, WA
+61 0893779444
Show phone number
Basic information
BrandHitachi ZX33U-5A
Westrac Used Equipment WA
CategoryCrawler Excavators
Serial NumberHCMADB90H00039501
Unit NumberW107374
Catalog Number10105090
Year2021
Hours817 h
CountryAustralia
LocationPerth Airport, Australia
Pricing
Price Excluding Tax39,243 USD
Tax (10%)3,924 USD
Price Including Tax43,168 USD
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Combined HydraulicsCombined Hydraulics
LightingLighting
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Fire ExtinguisherFire Extinguisher
RadioRadio
BladeBlade
Hammer, HydraulicHammer, Hydraulic
Additional information2021 Used Hitachi ZX33U-5A Excavator

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment
Excavator, Used, Mini Excavator, Small Excavator, Hydraulic Excavator,

** Disclamer **
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND
DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN
THE PURCHASER ACKNOWLEDGES THAT IT HAS
INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED . NO GUARANTEES
ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION
INSPECTION INFORMATION, METER READINGS OR SERVICE
AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR
PREVIOUS OWNERS .

Special Offers Includes 3 buckets 300MM, 600MM & 1200MM
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Includes 3 buckets 300MM, 600MM & 1200MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering