Hitachi ZX 300 LC

Hitachi ZX 300 LC

Price
234,825 USD
Year
2018
Working hours
1550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX 300 LC
CategoryCrawler Excavators
Serial Number1FFDDP70EHF840249
Catalog NumberCU4477120
Manufacturing Year2018
Hours1550 h
CountryCanada
LocationNorth Battleford, SK
Pricing
Price Excluding Tax$ 234,825
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationCONSIGNED BY CAMERON KOSOLOFSKI - 306-480-7746

36" DIG BUCKET
66" CLEAN UP BUCKET
ADDITIONAL REPAIR HISTORY AVAILABLE
CAMERON KOSLOFSKI 306-480-7746
CC-6 CONSIGNMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA (SASKATCHEWAN)See InventoryWebsiteSelect contact
Cameron Kosolofski
Canada
Telephone:+1 306 445 6151 ext 224
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone