Quick Search

Hitachi ZX290LC-5

Hitachi ZX290LC-5

Year
2013
Working hours
11,411 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandHitachi ZX290LC-5
Foley Inc.
CategoryCrawler Excavators
Serial Number1FFDDB70JCE830197
Unit NumberEQ000007883
Catalog Number10087210
Year2013
Hours11,411 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax53,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
930
  • Yes
  • No
  • No
  • RIGHT REAR FRAME DENTED. RIGHT FRT FRAME SMALL DENT.
  • Good
  • FairFEW SCRAPES.
  • FairRADIATOR+HYD PUMP PANS BENT. RIGHT+LEFT CENTER PANS BENT.
  • Good
  • Good
  • FairRIGHT REAR DOOR BENT+DENTS. LEFT REAR DOOR COUPLE SMALL DENTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • YesFRT CAB GUARD.
  • Good
  • Good
gauges, operator station, console
1030
  • Yes
  • FairTO COLD OUT TO TEST.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT SIDE MIRROR BROKE N/G.
  • Good
  • Good
  • Good
  • FairBOTTOM CUSHION N/G, NOTE ELECTRIC SEAT PUMP N/G NOT WORKING.
  • Good
  • Good
engine
720
  • No
  • No
  • NoRADIATOR LEVEL LITTLE LOW.
  • No
  • YesFRT HOUSING+BELLHOUSING CLASS 1 LEAKS.
  • No
  • SMELL A/F AT START UP SEE NO LEAKS, POSSIBLE HOSES OR WATER PUMP.? HARD TO SEE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMACHINE HAS 11,411 HRS. NEXT PM DUE AT 11,168 HRS.
  • FairAT START UP ANTI FR. SMELL SEE NO LEAKS. POSSIBLE HOSE OR W PUMP
  • Good
cooling system
330
  • NoAT START UP ANTI FR. SMELL SEE NO LEAKS. POSSIBLE HOSE OR W PUMP
  • Good
  • Good
  • Good
  • FairSMELL A/F AT START UP SEE NO LEAKS, POSSIBLE HOSES OR WATER PUMP.
  • FairLEVEL LITTLE LOW.
  • FairSMELL A/F AT START UP SEE NO LEAKS, POSSIBLE HOSES OR WATER PUMP.
electrical, starting and charging system
410
  • Good
  • Good
  • Fair1 FLOOD N/G.
  • Good
  • Good
hydraulics
751
  • NOTE, BOTH PILOT HANDLE VALVES CLASS 2 LEAKS ONTO CAB FLOOR+MATT+BELLY PAN.
  • FairRIGHT BOOM CLY CLASS 2 LEAKS. SOME WEAR AT MOUNTING P+BS.
  • Good
  • Good
  • FairSUCTION HOSE, 2 PUMP HOSES, 2 RETURN HOSE UNIONS, CLASS 2 LEAKS
  • Good
  • FairSEVERAL OIL LEAKS.
  • Good
  • FairSMALL AUX PUMP, RIGHT SIDE HYD VALVE, CLASS 2 OIL LEAKS.
  • Good
  • FairSOME WEAR AT SWING GEAR+BEARING. POSSIBLE 3 DIFFERENT BOLTS.
  • PoorNOTE, SWING MOTOR CLASS 3 LEAK AROUND CENTER AREA.
  • Good
  • Good
boom
020
  • FairBOOM CURVE GOUGES.
  • FairWEAR AT BOOM MOUNTING PIN+BUSHINGS. SOME PLAY.
stick
110
  • 10 FOOT 3 INCH.
  • FairSOME WEAR AT BOTH STICK PINS+BUSHINGS.
  • GoodHAS GRAPPLE BRACKET.
bucket
020
  • YesHYD.
  • FairNOTE, COMES WITH 54 INCH BUCKET. NOT WITH MACHINE.
  • FairWEAR AT BUCKET LINKAGE PINS+BUSHINGS.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGESEGMENTS 20% REMAINING. REST OF UNDERCARRIAGE 45% REMAINING.
Link Part NumberNON-CAT
LinksSOME PIN+BUSHING WEAR. TRACK NOISE.
Notes - UNDERCARRIAGE 1SOME WEAR AT GUIDING GUARDS.
Pins & Bushings (Internal)NOTE, SOME TRACK PIN+BUSHING WEAR. TRACK NOISE.
Segments20% REMAINING.
Track Shoes32 INCH PADS. FEW PADS LOOSE EACH SIDE.
Track Frame - LeftGood
Track Frame - RightGood
Segments8080
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering