Hitachi ZX 290 LC-5

Hitachi ZX 290 LC-5

Price
184,439 USD
Year
2015
Working hours
3600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX 290 LC-5
CategoryCrawler Excavators
Serial Number1FFDDB70PEE830457
Catalog NumberCU4477119
Manufacturing Year2015
Hours3600 h
CountryCanada
LocationNorth Battleford, SK
Pricing
Price Excluding Tax$ 184,439
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationCONSIGNED BY CAMERON KOSOLOFSKI - 360-480-7746

42" DIG BUCKET
66" CLEAN UP BUCKET
ADDITIONAL REPAIR HISTORY AVAILABLE
CAMERON KOSLOFSKI 306-480-7746
CC-6 CONSIGNMENT
WEDGE COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA (SASKATCHEWAN)See InventoryWebsiteSelect contact
Cameron Kosolofski
Canada
Telephone:+1 306 445 6151 ext 224
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone