Hitachi ZX270-3

Hitachi ZX270-3

Price
43,518 USD
Year
2007
Working hours
14543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX270-3
CategoryCrawler Excavators
Serial NumberHCM1V400E00031079
Catalog NumberCU4676430
Manufacturing Year2007
Hours14543 h
CountryRussia
LocationМосква
Pricing
Price Excluding Tax43,518 USD
Tax USD
Price Including Tax USD
Details
Accessories
STICK, MEDIUMSTICK, MEDIUM
Features
Accessories
STICK, MEDIUMSTICK, MEDIUM
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
gauges, operator station, console
  • Poor
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Poor
engine
  • No
  • No
  • No
  • No
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
  • No
  • No
  • Good
  • Fair
  • Fair
  • Good
  • Fair
hydraulics
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollersизнос 50%
Notes - UNDERCARRIAGEобщий износ ходовки 55%
Pins & Bushings (Internal)износ 50%
Segmentsизнос 50%
Track Shoesизнос 35%
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN RUSSLAND OOOSee InventoryWebsiteSelect contact
Used Zeppelin Russland
Telephone:+7 495 106 30 91
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone