Hitachi ZX240N

Hitachi ZX240N

Price
49,934 USD
Year
2008
Working hours
5365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX240N
CategoryCrawler Excavators
Serial NumberHCMBDC00C00601101
Unit Number22041325
Catalog NumberCU4439807
Manufacturing Year2008
Hours5365 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 49,934
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
gauges, operator station, console
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Poordossier et assise dechire
  • Good
boom
  • 5.5 m
stick
  • 2.45 m
bucket
  • NoSANS ATTACHE RAPIDE
  • fond troué
  • godet terrassement 1200 mm 40% bon
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50%
Notes - UNDERCARRIAGE 2LARGEUR 2.50 M
SegmentsBARBOTINS 40%
Track Shoes550 mm
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone