Quick Search

Hitachi ZX210

Hitachi ZX210

Year
2010
Working hours
11,082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osnabrück
+49 54112194 x35
Show phone number
Basic information
BrandHitachi ZX210
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberE00602897
Unit NumberE00602897
Catalog Number10092844
Year2010
Hours11,082 h
CountryGermany
LocationOsnabrück, Germany
Pricing
Price Excluding Tax31,362 USD
Tax (19%)5,959 USD
Price Including Tax37,321 USD
Details
Accessories
TRACK SHOES (PADS) CONDITION: 60 %TRACK SHOES (PADS) CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MMTRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %UNDERCARRIAGE TRACK ROLLERS: 50 %
CUTTING WIDTH: 1000 MMCUTTING WIDTH: 1000 MM
LENGTH OF STICK: 2900 MMLENGTH OF STICK: 2900 MM
OPERATING WEIGHT: 19.5 TOPERATING WEIGHT: 19.5 T
BUCKET CONDITION: 30 %BUCKET CONDITION: 30 %
Additional informationBUCKET CONDITION: 30 %
CUTTING WIDTH: 1000 MM
LENGTH OF STICK: 2900 MM
OPERATING WEIGHT: 19.5 T
TRACK SHOES (PADS) CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering